- Home
- Products
- RoundRail Shafting
- QS 3/4 L PD 18
QS 3/4 L PD 18
Can't find what you're looking for? Go to the Product Selector
QS 3/4 L PD 18
Quick Shaft Inch
QuickShaft , 0.75 in Diameter, L Class, Carbon Steel60 Rockwell C Min., 18 in
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$86.93
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
- Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
- Available from stock and cut to length in most material types and options.
- Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
- Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
- Straight within .001" per foot cumulative when shipped from the factory.
Dimension |
Value |
[dia] |
0.7500 |
[G] |
#10-32 |
[X] |
6.0000 |
[ToleranceValues] |
.7490/.7485 |
Dimension |
Value |
[dia] |
0.7500 |
[G] |
#10-32 |
[X] |
6.0000 |
[ToleranceValues] |
.7490/.7485 |
Specification |
Value |
Shaft Type |
Predrilled |
Material, Shaft |
1566 Carbon Steel |
Surface Finish |
8 Ra microinch Max |
Tolerance Class |
Class L |
Hardness |
60 Rockwell C Min. |
Straightness |
0.001 in per Foot Cumulative (.002 in TIR) |
Option Predrilled (PD) |
Predrilled |
Length |
457 mm / 18 in |
Diameter |
19 mm / 0.750 in |
Weight |
2.250 lb/in |
Case Depth, Minimum |
1.524 mm / 0.060 in |
Roundness |
0.00203 mm / 0.00008 in |
Taper |
0.0025 mm / 0.0001 in |
To download the models below, you will need to sign in.
Sign In